Products
Industries & Solutions
Company
Service & Support

BUS0026

BUS M18M1-XA-02/015-S92G

Cylindrical version with M18 thread and analog or digital output

Style Housing
Ø 18 mm
Analog output
Analog, voltage 0…10 V
Connection
Connector, M12x1-Male, 5-pin
Housing material
Nickel-plated brass, nickel-plated
PBT
Material sensing surface
PU foam/Epoxy resin/Glass
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Style Housing
Ø 18 mm
Analog output
Analog, voltage 0…10 V
Connection
Connector, M12x1-Male, 5-pin
Housing material
Nickel-plated brass, nickel-plated
PBT
Material sensing surface
PU foam/Epoxy resin/Glass
Range
25...250 mm
Approval/Conformity
cULus
CE
WEEE
UKCA
Ambient temperature
-25...70 °C
IP rating
IP67
Repeat accuracy
± 0.15 % FS
Operating voltage Ub
15...30 VDC
Classifications
ECLASS 10.1
27-27-28-03
ECLASS 11.0
27-27-28-03
ECLASS 12.0
27-27-28-06
ECLASS 13.0
27-27-28-06
ECLASS 14.0
27-27-28-06
ECLASS 4.1
27-27-08-04
ECLASS 5.1.4
27-27-28-03
ECLASS 6.2
27-27-28-03
ECLASS 8.1
27-27-28-03
ECLASS 9.0
27-27-28-03
ECLASS 9.1
27-27-28-03
ETIM 4.0
EC001846
ETIM 5.0
EC001846
ETIM 6.0
EC001846
ETIM 7.0
EC001846
ETIM 8.0
EC001846
ETIM 9.0
EC001846
UNSPSC 11
41111916
UNSPSC 7.0901
41111916
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue