Ultrasonic sensors with analog output or digital output
PBT
|
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BUS M18M1-GPXI-03/025-S92G | BUS M18M1-GPXI-03/025-S92G-511 | BUS W18M1-GPXI-03/025-S92G-511 | BUS W18M1-GPXI-03/025-S92G | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Style Housing | Ø 18 mm | Ø 18 mm | Ø 18 mm | Ø 18 mm |
|---|---|---|---|---|
| Interface | IO-Link 1.0 | IO-Link 1.1 | IO-Link 1.1 | IO-Link 1.0 |
| Switching output | PNP/NPN NO/NC push-pull | PNP/NPN NO/NC push-pull | PNP/NPN NO/NC push-pull | PNP/NPN NO/NC push-pull |
| Connection | Connector, M12x1-Male, 5-pin | Connector, M12x1-Male, 5-pin | Connector, M12x1-Male, 5-pin | Connector, M12x1-Male, 5-pin |
| Housing material |
Brass, nickel-plated PBT |
Brass, nickel-plated PBT |
Brass, nickel-plated PBT |
Brass, nickel-plated PBT |
| Material sensing surface | PU foam/Epoxy resin/Glass | PU foam/Epoxy resin/Glass | PU foam/Epoxy resin/Glass | PU foam/Epoxy resin/Glass |
| Range | 30...350 mm | 30...350 mm | 30...350 mm | 30...350 mm |
| Switching frequency | 25 Hz | 25 Hz | 25 Hz | 25 Hz |
| Approval/Conformity |
cULus CE WEEE UKCA |
cULus CE WEEE UKCA |
cULus CE WEEE UKCA |
cULus CE WEEE UKCA |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Repeat accuracy | ± 0.15 % FS | ± 0.15 % FS | ± 0.15 % FS | ± 0.15 % FS |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |