Similar Illustration
Only CAD model download is supported
Ultrasonic sensors with analog output or digital output
Switching output
2x NPN NO/NC
Connection
Connector, M12x1-Male
Housing material
Brass, nickel-plated
PBT, TPU
PBT, TPU
Material sensing surface
PU foam/Epoxy resin/Glass
Range
30...350 mm
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BUS M30M1-NWX-03/025-S92K | BUS M30M1-NPX-03/025-S92K | |
|
-
List price
|
-
List price
|
|
| Switching output | 2x NPN NO/NC | NPN NO/NC |
|---|---|---|
| Connection | Connector, M12x1-Male | Connector, M12x1-Male |
| Housing material |
Brass, nickel-plated PBT, TPU |
Brass, nickel-plated PBT, TPU |
| Material sensing surface | PU foam/Epoxy resin/Glass | PU foam/Epoxy resin/Glass |
| Range | 30...350 mm | 30...350 mm |
| Switching frequency | 25 Hz | 25 Hz |
| Approval/Conformity |
cULus LISTED CE EAC WEEE UKCA |
cULus CE WEEE UKCA |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Repeat accuracy | ± 0.15 % FS | ± 0.15 % FS |
| Operating voltage Ub | 9...30 VDC | 9...30 VDC |
Only CAD model download is supported