Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical version with M30 thread and analog or digital output
Style Housing
Ø 30 mm
Analog output
Analog, voltage/analog, current 0…10 V/4…20 mA
Switching output
PNP NO/NC
Connection
Connector, M12x1-Male, 5-pin
Housing material
Brass, nickel-plated
PBT, TPU
PBT, TPU
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BUS M30M1-PPC-03/025-S92K | BUS M30E1-PPC-03/025-S92K | |
|
-
List price
|
-
List price
|
|
| Style Housing | Ø 30 mm | Ø 30 mm |
|---|---|---|
| Analog output | Analog, voltage/analog, current 0…10 V/4…20 mA | Analog, voltage/analog, current 0…10 V/4…20 mA |
| Switching output | PNP NO/NC | PNP NO/NC |
| Connection | Connector, M12x1-Male, 5-pin | Connector, M12x1-Male, 5-pin |
| Housing material |
Brass, nickel-plated PBT, TPU |
Stainless steel PBT, TPU |
| Material sensing surface | PU foam/Epoxy resin/Glass | PU foam/Epoxy resin/Glass |
| Range | 30...350 mm | 30...350 mm |
| Switching frequency | 25 Hz | 25 Hz |
| Approval/Conformity |
cULus CE WEEE UKCA |
cULus CE WEEE UKCA |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Repeat accuracy | ± 0.15 % FS | ± 0.15 % FS |
| Operating voltage Ub | 9...30 VDC | 9...30 VDC |
Only CAD model download is supported