Similar Illustration
Only CAD model download is supported
Cylindrical version with M30 thread and analog or digital output
Style Housing
Ø 30 mm
Analog output
Analog, voltage/analog, current 0…10 V/4…20 mA
Connection
Connector, M12x1-Male, 5-pin
Housing material
Stainless steel
PBT, TPU
PBT, TPU
Material sensing surface
PU foam/Epoxy resin/Glass
This product is part of the classic portfolio, that means
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
|
|
|
|
|
| BUS M30E1-XC-03/025-S92K | BUS M30E1-PPC-03/025-S92K | |
|
-
List price
|
-
List price
|
|
| Style Housing | Ø 30 mm | Ø 30 mm |
|---|---|---|
| Analog output | Analog, voltage/analog, current 0…10 V/4…20 mA | Analog, voltage/analog, current 0…10 V/4…20 mA |
| Connection | Connector, M12x1-Male, 5-pin | Connector, M12x1-Male, 5-pin |
| Housing material |
Stainless steel PBT, TPU |
Stainless steel PBT, TPU |
| Material sensing surface | PU foam/Epoxy resin/Glass | PU foam/Epoxy resin/Glass |
| Range | 30...350 mm | 30...350 mm |
| Approval/Conformity |
cULus CE WEEE UKCA |
cULus CE WEEE UKCA |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Repeat accuracy | ± 0.15 % FS | ± 0.15 % FS |
| Operating voltage Ub | 9...30 VDC | 9...30 VDC |
| Switching output | - | PNP NO/NC |
| Switching frequency | - | 25 Hz |
Only CAD model download is supported