Ultrasonic sensors with analog output or digital output
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BUS R06K1-PPX-02/015-S75G-F01 | BUS R06K1-PPX-02/015-S75G | BUS R06K1-PPX-02/007-S75G | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Style Housing | block style | block style | block style |
|---|---|---|---|
| Switching output | PNP NO/NC | PNP NO/NC | PNP NO/NC |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material | ABS | ABS | ABS |
| Material sensing surface | PU foam/Epoxy resin/Glass | PU foam/Epoxy resin/Glass | PU foam/Epoxy resin/Glass |
| Range | 20...250 mm | 20...250 mm | 20...100 mm |
| Switching frequency | 100 Hz | 25 Hz | 250 Hz |
| Approval/Conformity |
CE WEEE UKCA cULus |
CE WEEE UKCA cULus |
CE WEEE UKCA cULus |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Repeat accuracy | ± 0.15 % FS | ± 0.15 % FS | ± 0.15 % FS |
| Operating voltage Ub | 20...30 VDC | 20...30 VDC | 20...30 VDC |