Cubic version and analog or digital output
|
|
Alternative
|
|
|
|
|
|
| BUS R06K1-NPX-02/007-S75G | BUS R06K1-NPX-02/015-S75G | |
|
-
List price
|
-
List price
|
|
| Switching output | NPN NO/NC | NPN NO/NC |
|---|---|---|
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material | ABS | ABS |
| Material sensing surface | PU foam/Epoxy resin/Glass | PU foam/Epoxy resin/Glass |
| Range | 20...100 mm | 20...250 mm |
| Switching frequency | 250 Hz | 25 Hz |
| Approval/Conformity |
CE WEEE UKCA |
CE WEEE UKCA |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Repeat accuracy | ± 0.15 % FS | ± 0.15 % FS |
| Operating voltage Ub | 20...30 VDC | 20...30 VDC |