Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cubic version and analog or digital output
Style Housing
block style
Analog output
Analog, current 4…20 mA
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS, nickel-plated
Material sensing surface
PU foam/Epoxy resin/Glass
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BUS R06K1-XB-05/024-S75G | BUS R06K1-XA-05/024-S75G | |
|
-
List price
|
-
List price
|
|
| Style Housing | block style | block style |
|---|---|---|
| Analog output | Analog, current 4…20 mA | Analog, voltage 0…10 V |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material | ABS, nickel-plated | ABS |
| Material sensing surface | PU foam/Epoxy resin/Glass | PU foam/Epoxy resin/Glass |
| Range | 50...350 mm | 50...350 mm |
| Approval/Conformity |
CE WEEE UKCA cULus |
CE WEEE UKCA cULus |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Repeat accuracy | ± 0.15 % FS | ± 0.15 % FS |
| Operating voltage Ub | 20...30 VDC | 20...30 VDC |
Only CAD model download is supported