Similar Illustration
Only CAD model download is supported
Cubic version and analog or digital output
Style Housing
block style
Analog output
Analog, current 4…20 mA
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS, nickel-plated
Material sensing surface
PU foam/Epoxy resin/Glass
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BUS R06K1-XB-02/015-S75G | BUS R06K1-XA-02/015-S75G | |
|
-
List price
|
-
List price
|
|
| Style Housing | block style | block style |
|---|---|---|
| Analog output | Analog, current 4…20 mA | Analog, voltage 0…10 V |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material | ABS, nickel-plated | ABS |
| Material sensing surface | PU foam/Epoxy resin/Glass | PU foam/Epoxy resin/Glass |
| Range | 20...250 mm | 20...250 mm |
| Approval/Conformity |
CE WEEE UKCA cULus |
CE WEEE UKCA cULus |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Repeat accuracy | ± 0.15 % FS | ± 0.15 % FS |
| Operating voltage Ub | 20...30 VDC | 20...30 VDC |
Only CAD model download is supported