Ultrasonic sensors with analog output or digital output
PBT, TPU
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BUS M30M1-NWX-60/600-S92K | BUS M30M1-NPX-60/600-S92K | |
|
-
List price
|
-
List price
|
|
| Switching output | 2x NPN NO/NC | NPN NO/NC |
|---|---|---|
| Connection | Connector, M12x1-Male | Connector, M12x1-Male |
| Housing material |
Brass, nickel-plated PBT, TPU |
Brass, nickel-plated PBT, TPU |
| Material sensing surface | PU foam/Epoxy resin/Glass | PU foam/Epoxy resin/Glass |
| Range | 600...8000 mm | 600...8000 mm |
| Switching frequency | 3 Hz | 3 Hz |
| Approval/Conformity |
cULus LISTED CE EAC WEEE UKCA |
cULus CE WEEE UKCA |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Repeat accuracy | ± 0.15 % FS | ± 0.15 % FS |
| Operating voltage Ub | 9...30 VDC | 9...30 VDC |