Cylindrical version with M12 thread and analog output
PBT
|
|
Alternative
|
|
|
|
|
|
| BUS M12M1-PPX-02/015-S04G | BUS M12M1-NPX-02/015-S04G | |
|
-
List price
|
-
List price
|
|
| Style Housing | Ø 12 mm | Ø 12 mm |
|---|---|---|
| Switching output | PNP NO/NC | NPN NO/NC |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material |
Nickel-plated brass, nickel-plated PBT |
Nickel-plated brass, nickel-plated PBT |
| Material sensing surface | PU foam/Epoxy resin/Glass | PU foam/Epoxy resin/Glass |
| Range | 20...250 mm | 20...250 mm |
| Switching frequency | 25 Hz | 25 Hz |
| Approval/Conformity |
cULus CE WEEE UKCA |
cULus CE WEEE UKCA |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Repeat accuracy | ± 0.15 % FS | ± 0.15 % FS |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |