Similar Illustration
Only CAD model download is supported
Cylindrical version with M12 thread and analog output
Style Housing
Ø 12 mm
Switching output
PNP NO/NC
Connection
Connector, M12x1-Male, 4-pin
Housing material
Nickel-plated brass, nickel-plated
PBT
PBT
Material sensing surface
PU foam/Epoxy resin/Glass
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BUS M12M1-PPX-05/024-S04G | BUS M12M1-NPX-05/024-S04G | |
|
-
List price
|
-
List price
|
|
| Style Housing | Ø 12 mm | Ø 12 mm |
|---|---|---|
| Switching output | PNP NO/NC | NPN NO/NC |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material |
Nickel-plated brass, nickel-plated PBT |
Nickel-plated brass, nickel-plated PBT |
| Material sensing surface | PU foam/Epoxy resin/Glass | PU foam/Epoxy resin/Glass |
| Range | 40...350 mm | 40...350 mm |
| Switching frequency | 20 Hz | 20 Hz |
| Approval/Conformity |
cULus CE WEEE UKCA |
cULus CE WEEE UKCA |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Repeat accuracy | ± 0.15 % FS | ± 0.15 % FS |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
Only CAD model download is supported