BUS006W
Ultrasonic sensors with analog output
Typecode:
BUS G18E0-XB-10/080-EP02-S
This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
- Style Housing
- Ø 18 mm
- Analog output
- Analog, current 4…20 mA
- Connection
- Cable, 2 m, PVC
- Housing material
- 1.4404 stainless steel
- Material sensing surface
- 1.4404 stainless steel
- Range
- 120...1000 mm
- Approval/Conformity
-
CE
WEEE
EHEDG - Ambient temperature
- -20...70 °C
- IP rating
- IP67
- Repeat accuracy
- 2 % FS
- Operating voltage Ub
- 12...30 VDC
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-08-04
- ECLASS 11.0
- 27-27-08-04
- ECLASS 4.1
- 27-27-08-04
- ECLASS 5.1.3
- 27-27-08-04
- ECLASS 5.1.4
- 27-27-08-04
- ECLASS 6.2
- 27-27-08-04
- ECLASS 8.1
- 27-27-08-04
- ECLASS 9.0
- 27-27-08-04
- ECLASS 9.1
- 27-27-08-04
- ETIM 4.0
- EC001846
- ETIM 5.0
- EC001846
- ETIM 6.0
- EC001846
- ETIM 7.0
- EC001846
- UNSPSC 11
- 41111916
- UNSPSC 7.0901
- 41111916