Similar Illustration
Only CAD model download is supported
BVS-E Standard vision sensor
Image resolution
0.3 MP (640 x 480 pixels)
Focal length
8.0 mm
Range
50...1000 mm
Field of view
24 x 18 mm ... 480 x 360 mm
Interface
Ethernet 10/100 Base T
Recommended alternative
BVS000P
BVS-E Advanced vision sensor
BVS OI-3-052-E
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BVS OI-3-002-E | BVS OI-3-052-E | |
|
-
List price
|
-
List price
|
|
| Image resolution | 0.3 MP (640 x 480 pixels) | 0.3 MP (640 x 480 pixels) |
|---|---|---|
| Focal length | 8.0 mm | 8.0 mm |
| Range | 50...1000 mm | 50...1000 mm |
| Field of view | 24 x 18 mm ... 480 x 360 mm | 24 x 18 mm ... 480 x 360 mm |
| Interface | Ethernet 10/100 Base T | Ethernet 10/100 Base T |
| Dimension | 51.5 x 70 x 40 mm | 51.5 x 70 x 40 mm |
| IP rating | IP54 | IP54 |
| Approval/Conformity |
cULus CE |
cULus CE WEEE |
Only CAD model download is supported