Similar Illustration
Only CAD model download is supported
BVS-E Advanced vision sensor
Application
360° detection
Image resolution
0.3 MP (640 x 480 pixels)
Focal length
6.0 mm
Range
50...1000 mm
Field of view
34 x 25 mm ... 676 x 507 mm
Recommended alternative
BVS01ZC
BVS VisionSensor
BVS VS-M1280BF1-L3-000
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BVS OI-3-055-E | BVS VS-M1280BF1-L3-000 | |
|
-
List price
|
-
List price
|
|
| Application | 360° detection |
Check on attendance Verification Brightness tool BLOB Edge analysis Finder Code tool Error control Scan-Trigger |
|---|---|---|
| Image resolution | 0.3 MP (640 x 480 pixels) | 1.2 MP(1280 x 960 pixels) |
| Focal length | 6.0 mm | 9.6 mm |
| Range | 50...1000 mm | - |
| Field of view | 34 x 25 mm ... 676 x 507 mm | 30 x 30 mm ... 305 x 230 mm |
| Interface | Ethernet 10/100 Base T | IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet) |
| Dimension | 51.5 x 70 x 40 mm | 56 x 56 x 59 mm |
| IP rating | IP54 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus FCC WEEE |
| Secondary features for condition monitoring | - |
Inclination monitoring and installation aid Internal humidity detection Internal temperature monitoring Vibration monitoring |
| Range min. | - | 50 mm |
| Light emitter illumination | - |
LED white LED red |
Only CAD model download is supported