Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Code-Reader BVS E Identification
Barcodes
Interleaved 2-of-5,Code 39, Code 128, Pharmacode,Codabar, EAN 8, EAN 13, UPC-E, UPC-A
2D codes
Data Matrix ECC 200
QR code
Mini QR
QR code
Mini QR
Stacked codes
PDF417
Application
Multi-Code-Reading
Verifying character strings
Verifying character strings
Image resolution
0.3 MP (640 x 480 pixels)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BVS ID-3-101-E | BVS ID-M1280BF1-L3-000 | |
|
-
List price
|
-
List price
|
|
| Barcodes | Interleaved 2-of-5,Code 39, Code 128, Pharmacode,Codabar, EAN 8, EAN 13, UPC-E, UPC-A |
2/5 Industrial 2/5 Interleaved Codabar Code 128 Code 39 Code 93 EAN-13 EAN-8 GS1 DataBar GS1-128 PharmaCode UPC-A UPC-E MSI |
|---|---|---|
| 2D codes |
Data Matrix ECC 200 QR code Mini QR |
Aztec Code Data Matrix ECC 200 DotCode GS1 Aztec Code GS1 Data Matrix GS1 DotCode GS1 QR Code Micro QR Code PDF 417 QR code |
| Stacked codes | PDF417 | - |
| Application |
Multi-Code-Reading Verifying character strings |
Code analysis Code reading Scan-Trigger |
| Image resolution | 0.3 MP (640 x 480 pixels) | 1.2 MP(1280 x 960 pixels) |
| Sensor type Vision | CMOS image sensor black-white | - |
| Range | 50...1000 mm | - |
| Field of view | 24 x 18 mm ... 480 x 360 mm | 30 x 23 mm ... 305 x 230 mm |
| Focal length | 8.0 mm | 9.6 mm |
| Light type | Infrared | - |
| Housing material |
Aluminum, Die casting, Painted ABS |
- |
| Dimension | 51.5 x 70 x 40 mm | 56 x 56 x 59 mm |
| Switching output | 3x PNP Normally open (NO) | - |
| Interface | Ethernet 10/100 Base T;RS232 (9.6...115.2 kBaud) | IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet) |
| Connection 1 | M12x1-Male, 8-pin, A-coded | - |
| Connection 2 | M12x1-Male, 4-pin, D-coded | - |
| Operating voltage Ub | 22...26 VDC | - |
| Ambient temperature | -10...55 °C | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus FCC WEEE |
| IP rating | IP54 | IP67 |
| Secondary features for condition monitoring | - |
Inclination monitoring and installation aid Internal humidity detection Internal temperature monitoring Vibration monitoring |
| Range min. | - | 50 mm |
| Light emitter illumination | - |
LED white LED red |
Only CAD model download is supported