Similar Illustration
Only CAD model download is supported
Handheld-code-reader BVS HS-P
2D codes
Aztec Code
China Sensible Code
Data Matrix
Maxicode
Micro QR Code
QR code
China Sensible Code
Data Matrix
Maxicode
Micro QR Code
QR code
Connection type 01
Cable
Read distance
Datamatrix: 2…10.5 cm at 10 mil
Code 39: 2.5…7.8 cm at 2.5 mil
Code 39: 1.2…9.0 cm at 5 mil
Datamatrix: 2.6…5.2 cm at 4 mil
Code 39: 2.5…7.8 cm at 2.5 mil
Code 39: 1.2…9.0 cm at 5 mil
Datamatrix: 2.6…5.2 cm at 4 mil
Interface 01
RS232/ USB
Recommended alternative
FHW02FK
Portable code reader
PD9630-HP
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BVS HS-PC-DPW-MA-01 | PD9630-HP | |
|
-
List price
|
-
List price
|
|
|
|
||
| 2D codes |
Aztec Code China Sensible Code Data Matrix Maxicode Micro QR Code QR code |
Aztec Code China Han Xin Code Data Matrix Maxicode Micro QR Code QR code DotCode |
|---|---|---|
| Connection type 01 | Cable | - |
| Read distance |
Datamatrix: 2…10.5 cm at 10 mil Code 39: 2.5…7.8 cm at 2.5 mil Code 39: 1.2…9.0 cm at 5 mil Datamatrix: 2.6…5.2 cm at 4 mil |
max. 1500 mm |
| Interface 01 | RS232/ USB | - |
| Barcodes | - |
Auto discriminates all standard 1D codes including GS1 DataBar™ linear codes |
| Postal codes | - |
Australian Post British Post China Post IMB Japanese Post KIX Post Planet Code Postnet Royal Mail Code (RM4SCC) |
| Stacked codes | - |
EAN/JAN Composites GS1 DataBar Composites GS1 DataBar Expanded Stacked GS1 DataBar Stacked GS1 DataBar Stacked Omnidir Macro PDF Micro PDF417 PDF417 UPC A/E Composites |
| Interface | - | RS232/ USB |
Only CAD model download is supported