Similar Illustration
Only CAD model download is supported
Handheld-code-reader BVS HS-P
2D codes
Aztec Code
China Han Xin Code
China Sensible Code
Data Matrix
Maxicode
Micro QR Code
QR code
China Han Xin Code
China Sensible Code
Data Matrix
Maxicode
Micro QR Code
QR code
Connection type 01
wireless
Principle of operation
Vision sensor
Read distance
Datamatrix: 2…20 cm at 10 mil
Datamatrix: 2…6 cm at 4 mil
Code 39: 3…110 cm at 40 mil
Code 39: 2…6 cm at 2.5 mil
Datamatrix: 2…6 cm at 4 mil
Code 39: 3…110 cm at 40 mil
Code 39: 2…6 cm at 2.5 mil
Interface 01
Bluetooth 2.0 (2.4 GHz)
Recommended alternative
FHW02FM
Portable code reader
PBT9600-HPRB
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BVS HS-PB-HDW-MZ-01 | PBT9600-HPRB | |
|
-
List price
|
-
List price
|
|
|
|
||
| 2D codes |
Aztec Code China Han Xin Code China Sensible Code Data Matrix Maxicode Micro QR Code QR code |
Aztec Code China Han Xin Code Data Matrix Maxicode Micro QR Code QR code DotCode |
|---|---|---|
| Connection type 01 | wireless | - |
| Principle of operation | Vision sensor | - |
| Read distance |
Datamatrix: 2…20 cm at 10 mil Datamatrix: 2…6 cm at 4 mil Code 39: 3…110 cm at 40 mil Code 39: 2…6 cm at 2.5 mil |
max. 1500 mm |
| Interface 01 | Bluetooth 2.0 (2.4 GHz) | - |
| Barcodes | - |
Auto discriminates all standard 1D codes including GS1 DataBar™ linear codes |
| Postal codes | - |
Australian Post British Post China Post IMB Japanese Post KIX Post Planet Code Postnet Royal Mail Code (RM4SCC) |
| Interface | - | Bluetooth 5.0 (2.4 GHz) |
Only CAD model download is supported