Similar Illustration
Only CAD model download is supported
Industrial Cameras
Image resolution
12.4 MP (4112 x 3008 pixels)
Interface
Gigabit Ethernet, POE
Dimension
40 x 40 x 68.7 mm
IP rating
IP40
Approval/Conformity
CE
EAC
WEEE
EAC
WEEE
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BVS CA-M4112Z00-31-000 | BVS CA-GX0 - Industrial PoE, IP67 | |
|
-
List price
|
-
List price
|
|
| Image resolution | 12.4 MP (4112 x 3008 pixels) | 0.3 - 20.5 MP |
|---|---|---|
| Interface | Gigabit Ethernet, POE | Gigabit Ethernet, POE |
| Dimension | 40 x 40 x 68.7 mm | 40 x 40 x 50.1 mm |
| IP rating | IP40 | - |
| Approval/Conformity |
CE EAC WEEE |
CE UKCA cULus WEEE |
| Version | - | GigE Vision industrial camera |
| Sensor chip | - | Sony IMX Series |
| Wavelength (text) | - |
SWIR UV VIS |
| Digital inputs | - | 4x PNP opto-isolated |
| Digital outputs | - | 4x PNP high side |
| Lens mount | - | C-Mount |
| Operating voltage Ub | - | 10...28 VDC PoE |
| Ambient temperature | - | 0...45 °C |
Only CAD model download is supported