Similar Illustration
Only CAD model download is supported
Industrial Cameras
Image resolution
5.1 MP (2464 x 2056 pixels)
Interface
USB 2.0 / 3.0
Dimension
40 x 37.7 x 40 mm
IP rating
IP40
Approval/Conformity
CE
FCC
EAC
WEEE
FCC
EAC
WEEE
Recommended alternative
MP17674209
USB3 Vision Cameras
BVS CA-SF2 - Standard
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BVS CA-M2464Z00-35-000 | BVS CA-SF2 - Standard | |
|
-
List price
|
-
List price
|
|
| Image resolution | 5.1 MP (2464 x 2056 pixels) | 0.3 - 24.6 MP |
|---|---|---|
| Interface | USB 2.0 / 3.0 | USB 2.0 / 3.0 |
| Dimension | 40 x 37.7 x 40 mm | 40 x 40 x 50.9 mm |
| IP rating | IP40 | - |
| Approval/Conformity |
CE FCC EAC WEEE |
CE UKCA WEEE cULus |
| Version | - | USB3 Vision industrial camera |
| Sensor chip | - | Sony IMX Series |
| Wavelength (text) | - |
VIS SWIR |
| Digital inputs | - | 2x PNP opto-isolated |
| Digital outputs | - | 4x PNP galvanically isolated |
| Lens mount | - | C-Mount |
| Operating voltage Ub | - | 10...28 VDC |
| Ambient temperature | - | 0...45 °C |
Only CAD model download is supported