Products
Industries & Solutions
Company
Service & Support
Canceled

BVS003R

BVS SL-C1280Z00-07-001

SmartCamera for machine vision

Application
Object tracking
Approval/Conformity
CE
UKCA
WEEE
Image resolution
1280 x 1024 pixels
Sensor type Vision
CMOS 1/1.8" color global shutter
Ambient temperature
0...55 °C
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Application
Object tracking
Approval/Conformity
CE
UKCA
WEEE
Image resolution
1280 x 1024 pixels
Sensor type Vision
CMOS 1/1.8" color global shutter
Ambient temperature
0...55 °C
Dimension
65 x 40 x 99.5 mm
Housing material
Aluminum, Painted
Interface
LAN (Gigabit Ethernet);Ethernet TCP/UDP;RS232
Operating voltage Ub
19.2...26 VDC
IP rating
IP67, with protective tube
Switching output
6x IO configurable
Classifications
ECLASS 10.1
27-31-02-01
ECLASS 11.0
27-31-02-01
ECLASS 12.0
27-31-02-01
ECLASS 13.0
27-31-02-01
ECLASS 14.0
27-31-02-01
ECLASS 4.1
27-31-02-03
ECLASS 5.1.4
27-31-02-01
ECLASS 6.2
27-31-02-01
ECLASS 8.1
27-31-02-01
ECLASS 9.0
27-31-02-01
ECLASS 9.1
27-31-02-01
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC004672
UNSPSC 11
43211718
UNSPSC 7.0901
43211718
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue