Similar Illustration
Only CAD model download is supported
SmartCamera Identification
Application
Object tracking
code+text analysis
code+text analysis
Barcodes
GS1 Databar, GS1-128, UPC-A, UPC-E, EAN-8, EAN-13, 2/5 Industrial, 2/5 Interleaved, Codabar, Code 128, Code 39, Code 93, MSI, UPC-A, UPC-E
2D codes
Aztec Code
Data Matrix ECC 200
GS1 Aztec Code
GS1 Data Matrix
GS1 QR Code
Micro QR Code
PDF 417
QR code
Data Matrix ECC 200
GS1 Aztec Code
GS1 Data Matrix
GS1 QR Code
Micro QR Code
PDF 417
QR code
Image resolution
1280 x 1024 pixels
Interface
LAN (Gigabit Ethernet);Ethernet TCP/UDP;RS232
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BVS SL-M1280Z00-07-010 | BVS ID-M1280BF1-L3-000 | |
|
-
List price
|
-
List price
|
|
| Application |
Object tracking code+text analysis |
Code analysis Code reading Scan-Trigger |
|---|---|---|
| Barcodes | GS1 Databar, GS1-128, UPC-A, UPC-E, EAN-8, EAN-13, 2/5 Industrial, 2/5 Interleaved, Codabar, Code 128, Code 39, Code 93, MSI, UPC-A, UPC-E |
2/5 Industrial 2/5 Interleaved Codabar Code 128 Code 39 Code 93 EAN-13 EAN-8 GS1 DataBar GS1-128 PharmaCode UPC-A UPC-E MSI |
| 2D codes |
Aztec Code Data Matrix ECC 200 GS1 Aztec Code GS1 Data Matrix GS1 QR Code Micro QR Code PDF 417 QR code |
Aztec Code Data Matrix ECC 200 DotCode GS1 Aztec Code GS1 Data Matrix GS1 DotCode GS1 QR Code Micro QR Code PDF 417 QR code |
| Image resolution | 1280 x 1024 pixels | 1.2 MP(1280 x 960 pixels) |
| Interface | LAN (Gigabit Ethernet);Ethernet TCP/UDP;RS232 | IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet) |
| Dimension | 65 x 40 x 99.5 mm | 56 x 56 x 59 mm |
| IP rating | IP67, with protective tube | IP67 |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA cULus FCC WEEE |
| Secondary features for condition monitoring | - |
Inclination monitoring and installation aid Internal humidity detection Internal temperature monitoring Vibration monitoring |
| Focal length | - | 9.6 mm |
| Range min. | - | 50 mm |
| Field of view | - | 30 x 23 mm ... 305 x 230 mm |
| Light emitter illumination | - |
LED white LED red |
Only CAD model download is supported