Products
Industries & Solutions
Company
Service & Support

BVS01A0

BVS ID-M0752RX0-15-000

Stationary optical ID sensors

Application
Code Identification
Barcodes
UPC-A
UPC-A Add-on
UPC-E
UPC-E Add-on
EAN-13
EAN-13 Add-on
EAN-8
EAN-8 Add on
JAN-8
JAN-13
Codabar/NW-7
Code 11,
Code 39
Code 93
Code 128
GS1 DataBar
GS1 DataBar Limited
GS1 DataBar Expanded
Composite GS1 DataBar
Composite GS1-128
Composite EAN
Composite UPC
IATA
Industrial 2of5,
Interleaved 2of5
Matrix 2of5
MSI/Plessey
S-Code
Telepen
Tri-Optic
UK/Plessey
Chinese Post
Korean Postal Authority code
2D codes
Aztec Code
China Sensible Code
Codablock F
Data Matrix ECC 200
MaxiCode (Modes 2 to 5)
MicroPDF417
Micro QR Code
Passport MRZ (OCR-B)
PDF 417
QR code
Image resolution
0.4 MP (752 x 480 pixels)
Read distance
Code 39 (5mil) 90 - 125mm;
Code 128 (7,9mil) 80 - 160mm;
PDF 417 (6,7mil) 85 - 130mm;
QR Code (8,4mil) 95 - 115mm;
Data Matrix (10mil) 80 - 145mm;
QR (15mil) 40 - 210mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Application
Code Identification
Barcodes
UPC-A
UPC-A Add-on
UPC-E
UPC-E Add-on
EAN-13
EAN-13 Add-on
EAN-8
EAN-8 Add on
JAN-8
JAN-13
Codabar/NW-7
Code 11,
Code 39
Code 93
Code 128
GS1 DataBar
GS1 DataBar Limited
GS1 DataBar Expanded
Composite GS1 DataBar
Composite GS1-128
Composite EAN
Composite UPC
IATA
Industrial 2of5,
Interleaved 2of5
Matrix 2of5
MSI/Plessey
S-Code
Telepen
Tri-Optic
UK/Plessey
Chinese Post
Korean Postal Authority code
2D codes
Aztec Code
China Sensible Code
Codablock F
Data Matrix ECC 200
MaxiCode (Modes 2 to 5)
MicroPDF417
Micro QR Code
Passport MRZ (OCR-B)
PDF 417
QR code
Image resolution
0.4 MP (752 x 480 pixels)
Read distance
Code 39 (5mil) 90 - 125mm;
Code 128 (7,9mil) 80 - 160mm;
PDF 417 (6,7mil) 85 - 130mm;
QR Code (8,4mil) 95 - 115mm;
Data Matrix (10mil) 80 - 145mm;
QR (15mil) 40 - 210mm
Range min.
50 mm
Light emitter illumination
LED red
Interface
USB
Dimension
41.1 x 24 x 33 mm
IP rating
IP65
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-28-01-03
ECLASS 11.0
27-28-01-03
ECLASS 12.0
27-28-01-03
ECLASS 13.0
27-28-01-03
ECLASS 14.0
27-28-01-03
ECLASS 4.1
27-28-01-03
ECLASS 5.1.4
27-28-01-03
ECLASS 6.2
27-28-01-03
ECLASS 8.1
27-28-01-03
ECLASS 9.0
27-28-01-03
ECLASS 9.1
27-28-01-03
ETIM 4.0
EC002550
ETIM 5.0
EC002550
ETIM 6.0
EC002550
ETIM 7.0
EC002550
ETIM 8.0
EC002550
ETIM 9.0
EC002550
UNSPSC 11
43211701
UNSPSC 7.0901
43211701
Videos
Balluff Vision and Ident Sensor – Setup and Connection
Balluff Vision Sensor – Presence Check
Balluff Vision and Ident Sensor – Image Acquisition and Inspection Programs
Balluff Vision Sensor – Locator
Balluff Vision Sensor – Brightness Tool
Balluff Vision Sensor – Blob Tool
Balluff Vision and Ident Sensor – Setup and Connection
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue