Products
Industries & Solutions
Company
Service & Support

BVS01EK

BVS 3D-RV1-0124AC-1111ZZ-001

3D Stereo Camera with 210 mm baseline

Application
for 3D data acquisition
Bin Picking
Object detection
Gripping point calculation
Image resolution
12 MP (4112 x 3008 pixels)
Sensor type Vision
CMOS 1.1" color global
Focal length
16 mm
Housing material
Aluminum, Painted
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Application
for 3D data acquisition
Bin Picking
Object detection
Gripping point calculation
Image resolution
12 MP (4112 x 3008 pixels)
Sensor type Vision
CMOS 1.1" color global
Focal length
16 mm
Housing material
Aluminum, Painted
Dimension
262 x 82 x 204 mm
Interface
LAN (Gigabit Ethernet);GigE Vision 2.0
Connection 1
M12x1-Male, 8-pin, A-coded
Connection 2
M12x1-Female, 8-pin, X-coded
Operating voltage Ub
22...26 VDC
Ambient temperature
0...45 °C
Approval/Conformity
CE
UKCA
WEEE
IP rating
IP54
Classifications
ECLASS 10.1
27-31-02-01
ECLASS 11.0
27-31-02-01
ECLASS 12.0
27-31-02-01
ECLASS 13.0
27-31-02-01
ECLASS 14.0
27-31-02-01
ECLASS 4.1
27-31-02-01
ECLASS 5.1.4
27-31-02-01
ECLASS 6.2
27-31-02-01
ECLASS 8.1
27-31-02-01
ECLASS 9.0
27-31-02-01
ECLASS 9.1
27-31-02-01
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC004672
UNSPSC 11
43211718
UNSPSC 7.0901
43211718
Videos
Introducing the hi-res stereo camera for demanding 3D applications
What is needed to get started with the 3D stereo camera?
How to set up the software to get started with the 3D stereo camera?
How to integrate the 3D stereo camera to 3rd party image processing libraries?
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue