Similar Illustration
Only CAD model download is supported
PIN 1: BI_DA+
PIN 2: BI_DA-
PIN 3: BI_DB+
PIN 4: BI_DB-
PIN 5: BI_DD+
PIN 6: BI_DD-
PIN 7: BI_DC-
PIN 8: BI_DC+
PIN 2: BI_DA-
PIN 3: BI_DB+
PIN 4: BI_DB-
PIN 5: BI_DD+
PIN 6: BI_DD-
PIN 7: BI_DC-
PIN 8: BI_DC+
PIN 1: +24 V Out
PIN 2: Boost/Out
PIN 3: GND
PIN 4: Light/Out
PIN 5: Not connected
PIN 2: Boost/Out
PIN 3: GND
PIN 4: Light/Out
PIN 5: Not connected
PIN 1: +24V
PIN 2: Trigger In
PIN 3: GND
PIN 4: I/O 1
PIN 2: Trigger In
PIN 3: GND
PIN 4: I/O 1
PIN 1: Tx+
PIN 2: Rx+
PIN 3: Tx-
PIN 4: Rx-
PIN 2: Rx+
PIN 3: Tx-
PIN 4: Rx-
Only CAD model download is supported
BVS VisionSensor
Application
Check on attendance
Verification
Brightness tool
BLOB
Edge analysis
Finder
Code tool
Error control
Scan-Trigger
Verification
Brightness tool
BLOB
Edge analysis
Finder
Code tool
Error control
Scan-Trigger
Secondary features for condition monitoring
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
Image resolution
1.2 MP(1280 x 960 pixels)
Focal length
9.6 mm
Range min.
50 mm
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported
Only CAD model download is supported