Products
Industries & Solutions
Company
Service & Support

BVS02N8

BVS 3D-RV0-0012VC-111114-001

Smart 3D Camera

Application
Bin Picking
Object detection
Gripping point calculation
Image resolution
1.2 MP(1280 x 960 pixels)
Focal length
4 mm
Interface
LAN (Gigabit Ethernet);GigE Vision 2.0;TCP/UDP
Dimension
84 x 75 x 135 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Application
Bin Picking
Object detection
Gripping point calculation
Image resolution
1.2 MP(1280 x 960 pixels)
Focal length
4 mm
Interface
LAN (Gigabit Ethernet);GigE Vision 2.0;TCP/UDP
Dimension
84 x 75 x 135 mm
IP rating
IP54
Classifications
ECLASS 10.1
27-31-02-01
ECLASS 11.0
27-31-02-01
ECLASS 12.0
27-31-02-01
ECLASS 13.0
27-31-02-01
ECLASS 14.0
27-31-02-01
ECLASS 4.1
27-31-02-01
ECLASS 5.1.4
27-31-02-01
ECLASS 6.2
27-31-02-01
ECLASS 8.1
27-31-02-01
ECLASS 9.0
27-31-02-01
ECLASS 9.1
27-31-02-01
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC004672
UNSPSC 11
43211718
UNSPSC 7.0901
43211718
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue