Products
Industries & Solutions
Company
Service & Support

BVS02NK

BVS ID-M1280CF1-MB-500

Stationary optical ID sensors

Application
Code analysis
Code reading
Scan-Trigger
Barcodes
2/5 Industrial
2/5 Interleaved
Codabar
Code 128
Code 39
Code 93
EAN-13
EAN-8
GS1 DataBar
GS1-128
PharmaCode
UPC-A
UPC-E
MSI
2D codes
Aztec Code
Data Matrix ECC 200
DotCode
GS1 Aztec Code
GS1 Data Matrix
GS1 DotCode
GS1 QR Code
Micro QR Code
PDF 417
QR code
Secondary features for condition monitoring
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
Image resolution
1.2 MP(1280 x 960 pixels)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Application
Code analysis
Code reading
Scan-Trigger
Barcodes
2/5 Industrial
2/5 Interleaved
Codabar
Code 128
Code 39
Code 93
EAN-13
EAN-8
GS1 DataBar
GS1-128
PharmaCode
UPC-A
UPC-E
MSI
2D codes
Aztec Code
Data Matrix ECC 200
DotCode
GS1 Aztec Code
GS1 Data Matrix
GS1 DotCode
GS1 QR Code
Micro QR Code
PDF 417
QR code
Secondary features for condition monitoring
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
Image resolution
1.2 MP(1280 x 960 pixels)
Focal length
9.6 mm
Range min.
50 mm
Field of view
30 x 23 mm ... 305 x 230 mm
Light emitter illumination
LED white
LED infrared
Interface
Multi-fieldbus PROFINET
EtherNET/IP;TCP/UDP;IIoT (Gigabit Ethernet)
Dimension
56 x 56 x 59 mm
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
FCC
WEEE
Classifications
ECLASS 10.1
27-28-01-03
ECLASS 11.0
27-28-01-03
ECLASS 12.0
27-28-01-03
ECLASS 13.0
27-28-01-03
ECLASS 14.0
27-28-01-03
ECLASS 4.1
27-28-01-03
ECLASS 5.1.4
27-28-01-03
ECLASS 6.2
27-28-01-03
ECLASS 8.1
27-28-01-03
ECLASS 9.0
27-28-01-03
ECLASS 9.1
27-28-01-03
ETIM 4.0
EC002550
ETIM 5.0
EC002550
ETIM 6.0
EC002550
ETIM 7.0
EC002550
ETIM 8.0
EC002550
ETIM 9.0
EC002550
UNSPSC 11
43211701
UNSPSC 7.0901
43211701
Videos
Balluff Vision and Ident Sensor – Setup and Connection
Balluff Vision Sensor – Presence Check
Balluff Vision and Ident Sensor – Image Acquisition and Inspection Programs
Balluff Vision Sensor – Locator
Balluff Vision Sensor – Brightness Tool
Balluff Vision Sensor – Blob Tool
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue