Similar Illustration
Only CAD model download is supported
PIN 1: GND (for PWR_IN)
PIN 2: PWR_IN
PIN 3: Opto_In_GND
PIN 4: Opto_Out_PWR_IN
PIN 5: Opto In1
PIN 6: Opto Out1
PIN 7: GPIO1
PIN 8: GPIO2
PIN 9: RS232 TX
PIN 10: RS232 RX
PIN 2: PWR_IN
PIN 3: Opto_In_GND
PIN 4: Opto_Out_PWR_IN
PIN 5: Opto In1
PIN 6: Opto Out1
PIN 7: GPIO1
PIN 8: GPIO2
PIN 9: RS232 TX
PIN 10: RS232 RX
PIN 1: BI_DA+
PIN 2: BI_DA-
PIN 3: BI_DB+
PIN 4: BI_DC+
PIN 5: BI_DC-
PIN 6: BI_DB-
PIN 7: BI_DD+
PIN 8: BI_DD-
PIN 2: BI_DA-
PIN 3: BI_DB+
PIN 4: BI_DC+
PIN 5: BI_DC-
PIN 6: BI_DB-
PIN 7: BI_DD+
PIN 8: BI_DD-
Only CAD model download is supported
SWIR and UV cameras
Version
5 GigE Vision industrial camera
Interface
Gigabit Ethernet, POE;RS232
5G / 2,5G Base-T-Ethernet
5G / 2,5G Base-T-Ethernet
Wavelength (text)
400…1700 nm
VIS
SWIR
VIS
SWIR
Image resolution
3.21 MP (2080 x 1544 pixels)
Sensor chip
Sony IMX993
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported