Products
Industries & Solutions
Company
Service & Support

BVS039N

BVS CA-GX1-0032SG-120130-001

SWIR and UV cameras

Version
GigE Vision industrial camera
Interface
Gigabit Ethernet, POE;RS232
1 GigE Base-T-Ethernet
Wavelength (text)
400…1700 nm
VIS
SWIR
Image resolution
3.21 MP (2080 x 1544 pixels)
Sensor chip
Sony IMX993
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Version
GigE Vision industrial camera
Interface
Gigabit Ethernet, POE;RS232
1 GigE Base-T-Ethernet
Wavelength (text)
400…1700 nm
VIS
SWIR
Image resolution
3.21 MP (2080 x 1544 pixels)
Sensor chip
Sony IMX993
Pixel size
3.45 x 3.45 µm
Lens mount
C-Mount
Dimension
39.8 x 39.8 x 50 mm
Operating voltage Ub
10...28 VDC PoE
Power consumption
≤ 3.6 W
Ambient temperature
0...45 °C
Approval/Conformity
CE
UKCA
cULus
WEEE
FCC
Classifications
ECLASS 10.1
27-31-02-01
ECLASS 11.0
27-31-02-01
ECLASS 12.0
27-31-02-01
ECLASS 13.0
27-31-02-01
ECLASS 14.0
27-31-02-01
ECLASS 4.1
27-31-02-01
ECLASS 5.1.4
27-31-02-01
ECLASS 6.2
27-31-02-01
ECLASS 8.1
27-31-02-01
ECLASS 9.0
27-31-02-01
ECLASS 9.1
27-31-02-01
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC004672
UNSPSC 11
43211718
UNSPSC 7.0901
43211718
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue