Similar Illustration
Only CAD model download is supported
Robust angled light barriers with different types of light
Series
D
Dimension
10 x 75 x 84 mm
Interface
NPN NO/NC
Principle of operation
Angle sensor
Principle of optical operation
Through-beam sensor
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BWL 4040D-R012-S49 | BWL 110110D-R012-S49 | |
|
-
List price
|
-
List price
|
|
| Series | D | D |
|---|---|---|
| Dimension | 10 x 75 x 84 mm | 12 x 150 x 159 mm |
| Interface | NPN NO/NC | NPN NO/NC |
| Principle of operation | Angle sensor | Angle sensor |
| Principle of optical operation | Through-beam sensor | Through-beam sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Light spot size | Ø 1.7 mm Light exit | Ø 2.5 mm Light exit |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Housing material | Zinc, Die casting, Painted | Zinc, Die casting, Painted |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Trademark | Global | Global |
Only CAD model download is supported