Products
Industries & Solutions
Company
Service & Support

FHW0067

LM16HC-VIS-SW

With fixed focal length for SWIR sensors

Ambient temperature
-10...50 °C
Focal length
16 mm
Aperture
1.8
Minimum object distance (MOD)
200 mm
Angle of view, horizontal
44.2 °
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Ambient temperature
-10...50 °C
Focal length
16 mm
Aperture
1.8
Minimum object distance (MOD)
200 mm
Angle of view, horizontal
44.2 °
Angle of view, vertical
33.6 °
Max. Sensor size
1"
Image resolution
12 MP
Mounting part
Screws
Lens mount
C-Mount
Dimension
Ø 36 x 78.1 mm
Material
Aluminum, black anodized
Weight
175 g
Additional text
Angle of view refers to a sensor size of 1"
Manufacturer
KOWA
Classifications
ECLASS 10.1
27-31-02-92
ECLASS 11.0
27-31-02-92
ECLASS 12.0
27-31-02-92
ECLASS 13.0
27-31-02-92
ECLASS 14.0
27-31-02-92
ECLASS 5.1.4
27-31-02-92
ECLASS 6.2
27-31-02-03
ECLASS 8.1
27-31-02-92
ECLASS 9.0
27-31-02-92
ECLASS 9.1
27-31-02-92
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC003015
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue