Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

FHW006F

C-mount lenses

Typecode:

LM16FC24M

FHW006F

Similar Illustration

Loading...
Ambient temperature
-10...50 °C
Focal length
16 mm
Aperture
1.8...16
Minimum object distance (MOD)
100 mm
Angle of view, horizontal
48 °
Angle of view, vertical
36.7 °
Max. Sensor size
1.1"
Image resolution
24 MP
Mounting part
Screws
Lens mount
C-Mount
Dimension
Ø 43 x 65.7 mm
Material
Aluminum, black anodized
Weight
200 g
Additional text
Angle of view refers to a sensor size of 1.1"
Technical documentation
No recommended accessories available.