Products
Industries & Solutions
Company
Service & Support

FHW006L

LM50JCM-WP

With fixed focal length

Ambient temperature
-10...50 °C
Filter
no
Focal length
50 mm
Back focal length
17.526 mm
Aperture
2.8, 4.0, 8.0, 16
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Ambient temperature
-10...50 °C
Filter
no
Focal length
50 mm
Back focal length
17.526 mm
Aperture
2.8, 4.0, 8.0, 16
Distortion
-0.03 %
Minimum object distance (MOD)
200 mm
Angle of view, horizontal
9.6 °
Angle of view, vertical
7.2 °
Max. Sensor size
2/3"
Image resolution
2 MP
Mounting part
Screws
Lens mount
C-Mount
Dimension
Ø 33 x 71.8 mm
Material
Aluminum, black anodized
IP rating
IP67
Weight
85 g
Additional text
The angle of view was determined at the maximum permissible sensor size (4:3).
Manufacturer
Kowa
Classifications
ECLASS 10.1
27-31-02-03
ECLASS 11.0
27-31-02-03
ECLASS 12.0
27-31-02-03
ECLASS 13.0
27-31-02-03
ECLASS 14.0
27-31-02-03
ECLASS 5.1.4
27-31-02-03
ECLASS 6.2
27-31-02-03
ECLASS 8.1
27-31-02-03
ECLASS 9.0
27-31-02-03
ECLASS 9.1
27-31-02-03
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC003015
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue