Products
Industries & Solutions
Company
Service & Support

FHW007E

LM8JC1MS

With fixed focal length

Ambient temperature
-10...50 °C
Filter
no
Focal length
8 mm
Back focal length
17.526 mm
Aperture
1.4...close
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Ambient temperature
-10...50 °C
Filter
no
Focal length
8 mm
Back focal length
17.526 mm
Aperture
1.4...close
Distortion
-0.60 %
Minimum object distance (MOD)
100 mm
Angle of view, horizontal
56.5 °
Angle of view, vertical
43.9 °
Max. Sensor size
2/3"
Image resolution
2 MP
Mounting part
Screws
Lens mount
C-Mount
Dimension
Ø 34 x 42.2 mm
Material
Aluminum, black anodized
Weight
90 g
Additional text
The angle of view was determined at the maximum permissible sensor size (4:3).
Manufacturer
Kowa
Classifications
ECLASS 10.1
27-31-02-03
ECLASS 11.0
27-31-02-03
ECLASS 12.0
27-31-02-03
ECLASS 13.0
27-31-02-03
ECLASS 14.0
27-31-02-03
ECLASS 5.1.4
27-31-02-03
ECLASS 6.2
27-31-02-03
ECLASS 8.1
27-31-02-03
ECLASS 9.0
27-31-02-03
ECLASS 9.1
27-31-02-03
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC003015
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue