Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

FHW007N

C-mount lenses

Typecode:

FL-BC1220-9M

FHW007N

Similar Illustration

Loading...
Ambient temperature
-10...50 °C
Focal length
12 mm
Aperture
2.0
Minimum object distance (MOD)
80 mm
Angle of view, horizontal
57.0 °
Angle of view, vertical
44.0 °
Max. Sensor size
1"
Image resolution
9 MP
Mounting part
Screws
Lens mount
C-Mount
Dimension
Ø 42 x 60.5 mm
Material
Aluminum, black anodized
Weight
156 g
Additional text
Angle of view refers to a sensor size of 1.1"
Technical documentation
No recommended accessories available.