Products
Industries & Solutions
Company
Service & Support

FHW00Y6

KS-HR12S-OPEN-AC1 10.0

Single-ended cordsets

Connection
HIROSE-Female, angled AC1, 12-pin
Cable
PVC Shielded black, 10 m
Number of conductors
12
Conductor cross-section
24 AWG
Cable temperature, fixed routing
-30...105 °C

Product Features

Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection
HIROSE-Female, angled AC1, 12-pin
Cable
PVC Shielded black, 10 m
Number of conductors
12
Conductor cross-section
24 AWG
Cable temperature, fixed routing
-30...105 °C
Operating voltage Ub
300 VDC
Rated current (40 °C)
2.0 A
IP rating
IP50
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-25-01-07
ECLASS 6.2
27-27-92-18
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue