Similar Illustration
Only CAD model download is supported
FHW025W
Micro Paintshop - X1130-US130-H9
Only CAD model download is supported
UHF RFID tags (860…930 MHz)
Product Group
UHF (860...930 MHz)
Working frequency
902…928 MHz
Dimension
36.2 x 7.5 x 55 mm
Memory type
-
User data, read/write
688 Bit
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| Micro Paintshop - X1130-US130-H9 | MICRO PAINT SHOP US X1130-US130-U9XM | |
|
-
List price
|
-
List price
|
|
|
|
|
|
| Product Group | UHF (860...930 MHz) | UHF (860...930 MHz) |
|---|---|---|
| Working frequency | 902…928 MHz | 902…928 MHz |
| Dimension | 36.2 x 7.5 x 55 mm | 36.2 x 7.5 x 55 mm |
| Memory type | - | - |
| User data, read/write | 688 Bit | 752 Bit |
| EPC memory, read/write | 96 Bit | 128 Bit |
| TID memory, read-only | 96 Bit | 96 Bit |
| Installation | on metal | on metal |
| Storage temperature temporary | -40...150 °C | -40...250 °C 500 h |
| Ambient temperature | -40...85 °C | -40...85 °C |
| Housing material | - | Industrial grade polymer |
| IP rating | - | - |
Only CAD model download is supported