Similar Illustration
FHW026C
A74-9968-2-001
Only CAD model download is supported
Double-ended cordsets
Connection 1
USB 3.0 Micro-B, lock screws-Male, straight, 10-pin
Connection 2
USB 3.0 Standard-A-Male, straight, 9-pin
Cable
PVC Shielded black, 2 m
Number of conductors
8
Operating voltage Ub
5 VDC
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| A74-9968-2-001 | A74-9968-3-001 | A74-9968-5-001 | |
|
-
List price
|
-
List price
|
-
List price
|
|
|
|
|
|
|
| Connection 1 | USB 3.0 Micro-B, lock screws-Male, straight, 10-pin | USB 3.0 Micro-B, lock screws-Male, straight, 10-pin | USB 3.0 Micro-B, lock screws-Male, straight, 10-pin |
|---|---|---|---|
| Connection 2 | USB 3.0 Standard-A-Male, straight, 9-pin | USB 3.0 Standard-A-Male, straight, 9-pin | USB 3.0 Standard-A-Male, straight, 9-pin |
| Cable | PVC Shielded black, 2 m | PVC Shielded black, 3 m | PVC Shielded black, 5 m |
| Number of conductors | 8 | 8 | 8 |
| Operating voltage Ub | 5 VDC | 5 VDC | 5 VDC |
| Rated current (40 °C) | 0.1 A | - | - |
| IP rating | IP20/IP20 | IP20/IP20 | IP20/IP20 |
| Cable temperature, fixed routing | - | - | -10...80 °C |
Only CAD model download is supported