Similar Illustration
FHW026H
A74-9583-2.95
Only CAD model download is supported
Double-ended cordsets
Connection 1
USB 3.0 Micro-B, lock screws-Male, straight, 9-pin
Connection 2
USB 3.0 Standard-A-Male, straight, 9-pin
Cable
2.95 m
Number of conductors
10
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| A74-9583-2.95 | A74-9968-2-001 | A74-9968-1-001 | |
|
-
List price
|
-
List price
|
-
List price
|
|
|
|
|
|
|
| Connection 1 | USB 3.0 Micro-B, lock screws-Male, straight, 9-pin | USB 3.0 Micro-B, lock screws-Male, straight, 10-pin | USB 3.0 Micro-B, lock screws-Male, straight, 10-pin |
|---|---|---|---|
| Connection 2 | USB 3.0 Standard-A-Male, straight, 9-pin | USB 3.0 Standard-A-Male, straight, 9-pin | USB 3.0 Standard-A-Male, straight, 9-pin |
| Cable | 2.95 m | PVC Shielded black, 2 m | PVC Shielded black, 1 m |
| Number of conductors | 10 | 8 | 8 |
| Operating voltage Ub | - | 5 VDC | 5 VDC |
| Rated current (40 °C) | - | 0.1 A | 0.1 A |
| IP rating | - | IP20/IP20 | IP20/IP20 |
Only CAD model download is supported