Similar Illustration
FHW026R
A74-2593-6.5
Only CAD model download is supported
Double-ended cordsets
Connection 1
USB 2.0 Mini-B, lock screws-Male, angled, 4-pin
Connection 2
USB 2.0 Standard-A-Male, straight, 4-pin
Cable
6.5 m
Number of conductors
4
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| A74-2593-6.5 | A74-4547-6.5 | A74-4548-6.5 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | USB 2.0 Mini-B, lock screws-Male, angled, 4-pin | USB 2.0 Mini-B, lock screws-Male, angled, 4-pin | USB 2.0 Mini-B, lock screws-Male, angled, 4-pin |
|---|---|---|---|
| Connection 2 | USB 2.0 Standard-A-Male, straight, 4-pin | USB 2.0 Standard-A-Male, straight, 4-pin | USB 2.0 Standard-A-Male, straight, 4-pin |
| Cable | 6.5 m | 6.5 m | 6.5 m |
| Number of conductors | 4 | 4 | 4 |
Only CAD model download is supported