Similar Illustration
FHW026U
A74-1602-5
Only CAD model download is supported
Double-ended cordsets
Connection 1
USB 2.0 Mini-B, lock screws-Male, angled, 5-pin
Connection 2
USB 2.0 Standard-A-Male, straight, 4-pin
Cable
PVC black, 5 m
Number of conductors
4
IP rating
IP20
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| A74-1602-5 | A74-4547-5 | HAR-USB-100-5 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | USB 2.0 Mini-B, lock screws-Male, angled, 5-pin | USB 2.0 Mini-B, lock screws-Male, angled, 5-pin | USB 2.0 Mini-B, lock screws-Male, straight, 5-pin |
|---|---|---|---|
| Connection 2 | USB 2.0 Standard-A-Male, straight, 4-pin | USB 2.0 Standard-A-Male, straight, 4-pin | USB 2.0 Standard-A-Male, straight, 4-pin |
| Cable | PVC black, 5 m | PVC black, 5 m | PVC black, 5 m |
| Number of conductors | 4 | 4 | 4 |
| IP rating | IP20 | IP20 | IP20 |
Only CAD model download is supported