Similar Illustration
FHW0275
A72-8075-10
Only CAD model download is supported
Double-ended cordsets
Connection 1
RJ45, horizontal lock screws-Male, straight, 8-pin
Connection 2
RJ45-Male, straight, 8-pin
Cable
PVC Shielded black, 10 m, Drag chain compatible
Number of conductors
8
IP rating
IP20
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| A72-8075-10 | A72-8075-12 | |
|
-
List price
|
-
List price
|
|
|
|
|
|
| Connection 1 | RJ45, horizontal lock screws-Male, straight, 8-pin | RJ45, horizontal lock screws-Male, straight, 8-pin |
|---|---|---|
| Connection 2 | RJ45-Male, straight, 8-pin | RJ45-Male, straight, 8-pin |
| Cable | PVC Shielded black, 10 m, Drag chain compatible | PVC Shielded black, 12 m, Drag chain compatible |
| Number of conductors | 8 | 8 |
| IP rating | IP20 | IP20 |
Only CAD model download is supported