Similar Illustration
FHW029U
2.401.150.100
Only CAD model download is supported
Single-ended cordsets
Connection
HIROSE-Female, straight, 12-pin
Cable
PVC Shielded gray, 10 m, Drag chain compatible
Number of conductors
12
Conductor cross-section
0.14 mm²
Cable temperature, fixed routing
-40...70 °C
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported