Similar Illustration
FHW029W
2.401.150.050
Only CAD model download is supported
Single-ended cordsets
Connection
HIROSE-Female, straight, 12-pin
Cable
PVC Shielded gray, 5 m, Drag chain compatible
Number of conductors
12
Conductor cross-section
0.14 mm²
Cable temperature, fixed routing
-40...70 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| 2.401.150.050 | 2.401.149.050 | |
|
-
List price
|
-
List price
|
|
|
|
|
|
| Connection | HIROSE-Female, straight, 12-pin | HIROSE-Female, straight, 12-pin |
|---|---|---|
| Cable | PVC Shielded gray, 5 m, Drag chain compatible | PVC Shielded gray, 5 m, Drag chain compatible |
| Number of conductors | 12 | 12 |
| Conductor cross-section | 0.14 mm² | 0.14 mm² |
| Cable temperature, fixed routing | -40...70 °C | -40...70 °C |
| IP rating | IP50 | IP50 |
| Cable jacket, color | gray | gray |
Only CAD model download is supported