Similar Illustration
FHW029Y
2.401.150.025
Only CAD model download is supported
Single-ended cordsets
Connection
HIROSE-Female, straight, 12-pin
Cable
PVC gray, 2.5 m
Number of conductors
12
Conductor cross-section
0.14 mm²
IP rating
IP50
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported