Similar Illustration
FHW02A0
EPIUH62-A0B3K010M
Only CAD model download is supported
Double-ended cordsets
Connection 1
USB 3.0 Micro-B, lock screws-Male, straight, 8-pin
Connection 2
USB 3.0 Standard-A-Male, straight, 8-pin
Cable
TPU black, 10 m
Number of conductors
8
Operating voltage Ub
5 VDC
Product Features
10 m, TPU, USB 3.0 Micro-B, lock screws, Male
20 m, TPU, USB 3.0 Micro-B, lock screws, Male
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported