Similar Illustration
FHW02A1
EPGUP13-A0A0B050M
Only CAD model download is supported
Double-ended cordsets
Connection 1
USB 3.0 Standard-A-Male, straight, 9-pin
Connection 2
USB 3.0 Standard-A-Male, straight, 9-pin
Cable
TPU black, 50 m
Number of conductors
1
Cable temperature, fixed routing
-10...55 °C
Product Features
20 m, TPU, USB 3.0 Standard-A, Male
30 m, TPU, USB 3.0 Standard-A, Male
50 m, TPU, USB 3.0 Standard-A, Male
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported