Products
Industries & Solutions
Company
Service & Support

FHW02AN

B10M7224CV2

S-mount lenses

Filter
yes, IR-Cut Filter
Focal length
7.1 mm
Back focal length
8.0 mm
Aperture
2.4
Distortion
-1.80 %
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Filter
yes, IR-Cut Filter
Focal length
7.1 mm
Back focal length
8.0 mm
Aperture
2.4
Distortion
-1.80 %
Minimum object distance (MOD)
500 mm
Angle of view, horizontal
47.5 °
Angle of view, vertical
36.3 °
Max. Sensor size
1/2.3"
Image resolution
10 MP
Lens mount
S-Mount
Dimension
Ø 19 x 25 mm
Additional text
The angle of view was determined at the maximum permissible sensor size (4:3).
Manufacturer
Lensation
Classifications
ECLASS 10.1
27-31-02-03
ECLASS 11.0
27-31-02-03
ECLASS 12.0
27-31-02-03
ECLASS 13.0
27-31-02-03
ECLASS 14.0
27-31-02-03
ECLASS 5.1.4
27-31-02-03
ECLASS 6.2
27-31-02-03
ECLASS 8.1
27-31-02-03
ECLASS 9.0
27-31-02-03
ECLASS 9.1
27-31-02-03
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC003015
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue