Products
Industries & Solutions
Company
Service & Support

FHW02CP

EXO Pro 400HT R6-P US

UHF RFID tags (860…930 MHz)

Product Group
UHF (860...930 MHz)
Working frequency
902…928 MHz
Dimension
14 x 7.5 x 37 mm
Memory type
EEPROM
User data, read/write, switchable
32 (64) bits
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Product Group
UHF (860...930 MHz)
Working frequency
902…928 MHz
Dimension
14 x 7.5 x 37 mm
Memory type
EEPROM
User data, read/write, switchable
32 (64) bits
EPC memory, writeable, switchable
128 (96) bits
TID memory, read-only
96 Bit
Installation
on metal
Ambient temperature
-40...85 °C
Housing material
Thermoplast
IP rating
IP68
Classifications
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 12.0
27-28-04-02
ECLASS 13.0
27-28-04-02
ECLASS 14.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002996
ETIM 9.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue