Products
Industries & Solutions
Company
Service & Support

FHW02CY

MV-O1628-LL-HR12

Liquid lens

Focal length
16 mm
Aperture
2.8
Minimum object distance (MOD)
110 mm
Max. Sensor size
2/3"
Image resolution
5 MP
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Focal length
16 mm
Aperture
2.8
Minimum object distance (MOD)
110 mm
Max. Sensor size
2/3"
Image resolution
5 MP
Lens mount
C-Mount
Dimension
Ø 36 x 38 mm
Weight
120 g
Additional text
Compatible with BVS CA-GX0 standard and BVS CA-SF2 standard
Manufacturer
Corning
Classifications
ECLASS 10.1
27-31-02-03
ECLASS 11.0
27-31-02-03
ECLASS 12.0
27-31-02-03
ECLASS 13.0
27-31-02-03
ECLASS 14.0
27-31-02-03
ECLASS 5.1.4
27-31-02-03
ECLASS 6.2
27-31-02-03
ECLASS 8.1
27-31-02-03
ECLASS 9.0
27-31-02-03
ECLASS 9.1
27-31-02-03
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC003015
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue